CMS-2278-34SP

CMS-2278-34SP
CMS-2278-34SP Alternate View

CMS-2278-34SP

22.5 x 7.8 mm, Round Frame, 3 W, 4 Ohm, Neodymium Magnet, Foam & Paper Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 80 (1 W / 0.5 m)
Nominal Input (W) 3
Max Input (W) 3.5
Impedance (Ohms) 4
Resonance Freq. (Hz) 380
Cone Type Foam and Paper
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.86 x 0.86 x 0.3
Dimensions LxWxH (mm) 22 x 22 x 7.8

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories