CMS-23558N-L152

23 mm, Round Frame, 1 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads

CMS-23558N-L152

Specifications


  • S.P. Level (dB)
     
    94 (1 W / 0.1 m)
  • Nominal Input (W)
     
    1
  • Max Input (W)
     
    1.5
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    550
  • Cone Type
     
    Mylar
  • Magnet Type
     
    Nd-Fe-B
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    23 x 23 x 5.5
  • Dimensions LxWxH (in)
     
    0.91 x 0.91 x 0.22
  • Mounting Style
     
    Wire Leads