CMS-251452-18SP

CMS-251452-18SP
CMS-251452-18SP Alternate View

CMS-251452-18SP

25 x 14 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, Cloth Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 80 (1 W / 0.5 m)
Nominal Input (W) 1
Max Input (W) 1.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 750
Cone Type Cloth
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.98 x 0.55 x 5.2
Dimensions LxWxH (mm) 25 x 14 x 5.2

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories