Specifications


  • S.P. Level (dB)
     
    92 (0.2 W / 0.1 m)
  • Nominal Input (W)
     
    0.2
  • Max Input (W)
     
    0.3
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    520
  • Cone Type
     
    Mylar
  • Magnet Type
     
    Nd-Fe-B
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    26 x 26 x 4.1
  • Dimensions LxWxH (in)
     
    1.02 x 1.02 x 0.16
  • Mounting Style
     
    Solder Pads