CMS-2847-048SP

CMS-2847-048SP
CMS-2847-048SP Alternate View

CMS-2847-048SP

28 x 4.7 mm, Round Frame, .4 W, 8 Ohm, Neodymium Magnet, PEI Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 80 (0.3 W / 0.5 m)
Nominal Input (W) 0.4
Max Input (W) 0.6
Impedance (Ohms) 8
Resonance Freq. (Hz) 540
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.1 x 1.1 x 0.18
Dimensions LxWxH (mm) 28 x 28 x 4.7

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories