CMS-323116-38SP

CMS-323116-38SP
CMS-323116-38SP Alternate View

CMS-323116-38SP

31.7 x 16.45 mm, Square Frame, 3 W, 8 Ohm, Neodymium Magnet, Aluminum Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 85 (1 W / 0.5 m)
Nominal Input (W) 3
Max Input (W) 4
Impedance (Ohms) 8
Resonance Freq. (Hz) 230
Cone Type Aluminum
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.25 x 1.25 x 0.65
Dimensions LxWxH (mm) 31.7 x 31.7 x 16.45

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories