CMS-3655-058SP

CMS-3655-058SP
CMS-3655-058SP Alternate View

CMS-3655-058SP

36 x 5.6 mm, Round Frame, .5 W, 8 Ohm, Neodymium Magnet, PEN Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 90 (0.5 W / 0.3 m)
Nominal Input (W) 0.5
Max Input (W) 1
Impedance (Ohms) 8
Resonance Freq. (Hz) 500
Cone Type PEN
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.4 x 1.4 x 0.55
Dimensions LxWxH (mm) 36 x 36 x 5.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories