CMS-401305-18SP

CMS-401305-18SP
CMS-401305-18SP Alternate View

CMS-401305-18SP

40 x 13 x 5 mm, Rectangular Frame, 1 W, 8 Ohm, Nd-Fe-B Magnet, PEEK Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (1 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.2
Impedance (Ohms) 8
Resonance Freq. (Hz) 400
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.574 x 0.511 x 0.196
Dimensions LxWxH (mm) 40 x 13 x 5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories