CMS-402057-18SP

CMS-402057-18SP
CMS-402057-18SP Alternate View

CMS-402057-18SP

40 x 5.7 mm, Rectangular Frame, 1 W, 8 Ohm, Neodymium Magnet, PEN Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 83 (1 W / 0.5 m)
Nominal Input (W) 1
Max Input (W) 1.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 520
Cone Type PEN
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.6 x 0.79 x 0.22
Dimensions LxWxH (mm) 40 x 20 x 5.7

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories