CMS-402813-24SP

CMS-402813-24SP
CMS-402813-24SP Alternate View

CMS-402813-24SP

40 x 13.3 mm, Rectangular Frame, 2 W, 4 Ohm, Neodymium Magnet, Paper & Cloth Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 85 (1 W / 0.5 m)
Nominal Input (W) 2
Max Input (W) 4
Impedance (Ohms) 4
Resonance Freq. (Hz) 500
Cone Type Paper and Cloth
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.57 x 1.11 x 0.52
Dimensions LxWxH (mm) 40 x 28.4 x 13.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories