CTW-3015-104SE

CTW-3015-104SE
CTW-3015-104SE Alternate View

CTW-3015-104SE

30.5 x 14.7 mm, Round Frame, 10 W, 4 Ohm, Neodymium Magnet, Silk Cone, Tweeter

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 10
Max Input (W) 12
Impedance (Ohms) 4
Resonance Freq. (Hz) 1500
Cone Type Silk
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.2 x 1.2 x 0.58
Dimensions LxWxH (mm) 30.5 x 30.5 x 14.7
Special Features Tweeter

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories