CDS-4224-84SP

CDS-4224-84SP
CDS-4224-84SP Alternate View

CDS-4224-84SP

42 x 26.9 mm, Round Frame, 8 W, 4 Ohm, Neodymium Magnet, Pu & Ti Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 83.5 (1 W / 0.5 m)
Nominal Input (W) 8
Max Input (W) 10
Impedance (Ohms) 4
Resonance Freq. (Hz) 220
Cone Type PU and Ti
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.65 x 1.65 x 1.059
Dimensions LxWxH (mm) 42 x 42 x 26.9

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories