CDS-4410-54SP

CDS-4410-54SP
CDS-4410-54SP Alternate View

CDS-4410-54SP

45 x 10.2 mm, Round Frame, 5 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 84 (1 W / 0.5 m)
Nominal Input (W) 5
Max Input (W) 6
Impedance (Ohms) 4
Resonance Freq. (Hz) 450
Cone Type PU and Paper
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.77 x 1.77 x 0.4
Dimensions LxWxH (mm) 45 x 45 x 10.2

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories