CDS-4485-088SP

CDS-4485-088SP
CDS-4485-088SP Alternate View

CDS-4485-088SP

44.6 x 8.5 mm, Round Frame, .8 W, 8 Ohm, Neodymium Magnet, PEI Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 90 (0.8 W / 0.5 m)
Nominal Input (W) 0.8
Max Input (W) 2
Impedance (Ohms) 8
Resonance Freq. (Hz) 580
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.75 x 1.75 x 0.33
Dimensions LxWxH (mm) 44.6 x 44.6 x 8.5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories