CDS-4528-44L100

CDS-4528-44L100
CDS-4528-44L100 Alternate View

CDS-4528-44L100

45.2 x 28.1 mm, Square Frame, 4 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 84 (1 W / 1 m)
Nominal Input (W) 4
Max Input (W) 6
Impedance (Ohms) 4
Magnet Type Nd-Fe-B
Resonance Freq. (Hz) 200
Cone Type PU and Paper
Frame Shape Square
Mounting Style Wire Leads
Enclosed No
Dimensions LxWxH (in) 1.8 x 1.8 x 1.1
Dimensions LxWxH (mm) 45.2 x 45.2 x 28.1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories