CDS-4620-54SP

CDS-4620-54SP
CDS-4620-54SP Alternate View

CDS-4620-54SP

48.25 x 20 mm, Round Frame, 10 W, 4 Ohm, Neodymium Magnet, Carbon Fiber & PU Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 85 (1 W / 0.5 m)
Nominal Input (W) 10
Max Input (W) 12
Impedance (Ohms) 4
Resonance Freq. (Hz) 220
Cone Type Carbon Fiber and PU
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.89 x 1.89 x 0.78
Dimensions LxWxH (mm) 48.25 x 48.25 x 20

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories