CDS-5026-54E

CDS-5026-54E
CDS-5026-54E Alternate View

CDS-5026-54E

50 x 26 mm, Round Frame, 5 W, 4 Ohm, Ferrite Magnet, Foam & Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (5 W / 1 m)
Nominal Input (W) 5
Max Input (W) 6
Impedance (Ohms) 4
Resonance Freq. (Hz) 180
Cone Type Foam and Paper
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 1.968 x 1.968 x 1.023
Dimensions LxWxH (mm) 50 x 50 x 26

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories