CDS-5075-038SP

CDS-5075-038SP
CDS-5075-038SP Alternate View

CDS-5075-038SP

50 x 7.5 mm, Round Frame, .3 W, 8 Ohm, Neodymium Magnet, PET Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 85 (0.3 W / 0.5 m)
Nominal Input (W) 0.3
Max Input (W) 0.3
Impedance (Ohms) 8
Resonance Freq. (Hz) 360
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.96 x 1.96 x 0.29
Dimensions LxWxH (mm) 50 x 50 x 7.5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories