CDS-5076-1SP

CDS-5076-1SP
CDS-5076-1SP Alternate View

CDS-5076-1SP

50 x 7.6 mm, Round Frame, 1 W, 8 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 102 (1 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 350
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.968 x 1.968 x 0.299
Dimensions LxWxH (mm) 50 x 50 x 7.6

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories