CDS-5225-54E

CDS-5225-54E
CDS-5225-54E Alternate View

CDS-5225-54E

52 x 25 mm, Round Frame, 5 W, 4 Ohm, Ferrite Magnet, Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 88 (5 W / 1 m)
Nominal Input (W) 5
Max Input (W) 6
Impedance (Ohms) 4
Resonance Freq. (Hz) 200
Cone Type Paper
Magnet Type Ferrite
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 2.047 x 2.047 x 0.984
Dimensions LxWxH (mm) 25 x 52 x 52

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories