CDS-5709-254SP

CDS-5709-254SP
CDS-5709-254SP Alternate View

CDS-5709-254SP

57 x 9 mm, Round Frame, 2.5 W, 4 Ohm, Neodymium Magnet, PET Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 90 (1 W / 0.5 m)
Nominal Input (W) 2.5
Max Input (W) 3
Impedance (Ohms) 4
Resonance Freq. (Hz) 450
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 2.24 x 2.24 x 0.35
Dimensions LxWxH (mm) 57 x 57 x 9

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories