CDS-5717-44E

CDS-5717-44E
CDS-5717-44E Alternate View

CDS-5717-44E

57 x 17.5 mm, Round Frame, 4 W, 4 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 98 (4 W / 0.5 m)
Nominal Input (W) 4
Max Input (W) 4.5
Impedance (Ohms) 4
Resonance Freq. (Hz) 550
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 2.244 x 2.244 x 0.688
Dimensions LxWxH (mm) 57 x 17.5 x 57

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories