CDS-5819-68SP

CDS-5819-68SP
CDS-5819-68SP Alternate View

CDS-5819-68SP

58 x 19.5 mm, Oval Frame, 6 W, 8 Ohm, Neodymium Magnet, Paper & Cloth Cone Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 88 (1 W / 0.5 m)
Nominal Input (W) 6
Max Input (W) 7
Impedance (Ohms) 8
Resonance Freq. (Hz) 450
Cone Type Paper and Cloth
Magnet Type Nd-Fe-B
Frame Shape Oval
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 2.28 x 1.37 x 0.76
Dimensions LxWxH (mm) 58 x 35 x 19.5

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories