CDSM-4627-104

CDSM-4627-104
CDSM-4627-104 Alternate View

CDSM-4627-104

46.7 x 27.5 mm, Square Frame, 10 W, 4 Ohm, Neodymium Magnet, PU & Paper Cone Medical Speaker

The CDSM-4627-104 is a 46.7 x 46.7 x 27.5 mm standard medical speaker designed to meet the alarm signal requirements of IEC 60601-1-8. Housed in a square frame package, this medical speaker features an SPL of 104 dB at 10 cm, PU and paper cone type, and solder pad mounting style.

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 104 (10 W / 0.1 m)
Nominal Input (W) 10
Max Input (W) 12
Impedance (Ohms) 4
Resonance Freq. (Hz) 180
Cone Type PU and Paper
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.8 x 1.83 x 1.1
Dimensions LxWxH (mm) 46.7 x 46.7 x 27.5
Special Features Medical

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories