CDSM-6631-48

CDSM-6631-48
CDSM-6631-48 Alternate View

CDSM-6631-48

66 x 31 mm, Square Frame, 4 W, 8 Ohm, Ferrite Magnet, Cloth & Paper Cone Medical Speaker

The CDSM-6631-48 is a 66 x 66 x 13 mm standard medical speaker designed to meet the alarm signal requirements of IEC 60601-1-8. Housed in a square frame package, this medical speaker features an SPL of 110 dB at 10 cm, cloth and paper cone type, and solder eyelets mounting style.

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 110 (4 W / 0.1 m)
Nominal Input (W) 4
Max Input (W) 5
Impedance (Ohms) 8
Resonance Freq. (Hz) 200
Cone Type Cloth and Paper
Magnet Type Ferrite
Frame Shape Square
Mounting Style Solder Eyelet(s)
Enclosed No
Dimensions LxWxH (in) 2.6 x 2.6 x 1.2
Dimensions LxWxH (mm) 66 x 66 x 31
Special Features Medical

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories