CES-403015-24PM-67

CES-403015-24PM-67

40 x 15 mm, Enclosed, Rectangular Case, 2 W, 4 Ohm, Neodymium Magnet, PEI Cone, Wire Leads, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 108 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 3
Impedance (Ohms) 4
Resonance Freq. (Hz) 1000
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Wire Leads with Connector
IP Rating IP67
Enclosed Yes
Dimensions LxWxH (in) 1.57 x 0.39 x 0.59
Dimensions LxWxH (mm) 40 x 10 x 15

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories