MD2-ST Series

4~6 Positions, Receptacle, Right Angle, Through Hole, Shielded, Slim Type, Mini Circular DIN Connector

MD2-ST Series

Specifications


  • DIN Standard
     
    Mini
  • Connector Type
     
    Jack
  • Mounting Style
     
    Through Hole
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    1
  • Shielding
     
    Yes

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model PCB Footprint Mating Guide Stock Check Sample Request RFQ
MD2-40ST 4 Horizontal 0 3D Model PCB Footprint Mating Guide MD2-40ST Stock Check MD2-40ST Sample Request Request a Quote
MD2-60ST 6 Horizontal 0 3D Model PCB Footprint Mating Guide MD2-60ST Stock Check MD2-60ST Sample Request Request a Quote