SD-LP Series

3~8 Positions, Modular Plug, Locking, Standard Circular DIN Connector

SD-LP Series

Specifications


  • DIN Standard
     
    Standard
  • Connector Type
     
    Plug
  • Mounting Style
     
    Cable
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    2
  • Shielding
     
    Yes
  • Locking Style
     
    Threaded

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30LP 3 Vertical 0 3D Model Mating Guide SD-30LP Stock Check SD-30LP Sample Request Request a Quote
SD-40LP 4 Vertical 0 3D Model Mating Guide SD-40LP Stock Check SD-40LP Sample Request Request a Quote
SD-50LP 5 Vertical 0 3D Model Mating Guide SD-50LP Stock Check SD-50LP Sample Request Request a Quote
SD-60LP 6 Vertical 0 3D Model Mating Guide SD-60LP Stock Check SD-60LP Sample Request Request a Quote
SD-70LP 7 Vertical 0 3D Model Mating Guide SD-70LP Stock Check SD-70LP Sample Request Request a Quote
SD-80LP 8 Vertical 0 3D Model Mating Guide SD-80LP Stock Check SD-80LP Sample Request Request a Quote