SDR Series

3~8 Positions, Plug, Right Angle, Standard Circular DIN Connector

SDR Series

Specifications


  • DIN Standard
     
    Standard
  • Connector Type
     
    Plug
  • Mounting Style
     
    Cable
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    1
  • Shielding
     
    No

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SDR-30 3 Horizontal 0 3D Model Mating Guide SDR-30 Stock Check SDR-30 Sample Request Request a Quote
SDR-50 5 Horizontal 0 3D Model Mating Guide SDR-50 Stock Check SDR-50 Sample Request Request a Quote
SDR-60 6 Horizontal 0 3D Model Mating Guide SDR-60 Stock Check SDR-60 Sample Request Request a Quote
SDR-70 7 Horizontal 0 3D Model Mating Guide SDR-70 Stock Check SDR-70 Sample Request Request a Quote
SDR-80 8 Horizontal 0 3D Model Mating Guide SDR-80 Stock Check SDR-80 Sample Request Request a Quote