HD05-19-TH-TR

HD05-19-TH-TR
HD05-19-TH-TR Alternate View

HD05-19-TH-TR

HDMI 2.0, Receptacle Connector, 19 Positions, Horizontal, Through Hole

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
HDMI Type Type A
Mounting Style Through Hole
Orientation Horizontal
HDMI Standard HDMI 2.0
Number of Contacts 19
Number of Ports 1
Voltage Rating (Vdc) 40
Current Rating (A) 0.5
Termination PCB
Mating Cycles 10000
Operating Temp Range (°C) -25 ~ 85
Dimensions WxH (in) 0.57 x 0.24
Dimensions WxH (mm) 14.5 x 6.17
Shielding No

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories