HD08-19-RVS-MSMT-TR

HD08-19-RVS-MSMT-TR
HD08-19-RVS-MSMT-TR Alternate View

HD08-19-RVS-MSMT-TR

HDMI 2.0, Receptacle Connector, 19 Positions, Horizontal, Reversed, Mid-Surface Mount

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
HDMI Type Type A
Mounting Style Mid-Surface Mount
Orientation Horizontal
HDMI Standard HDMI 2.0
Number of Contacts 19
Number of Ports 1
Voltage Rating (Vdc) 40
Current Rating (A) 0.5
Termination PCB
Mating Cycles 10000
Operating Temp Range (°C) -25 ~ 85
Dimensions WxH (in) 0.72 x 0.2
Dimensions WxH (mm) 18.3 x 5.17
Shielding No

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories