HD12-19-SMT-TR

HD12-19-SMT-TR
HD12-19-SMT-TR Alternate View

HD12-19-SMT-TR

HDMI 2.0, Receptacle Connector, 19 Positions, Vertical, Surface Mount

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
HDMI Type Type A
Mounting Style Surface Mount
Orientation Vertical
HDMI Standard HDMI 2.0
Number of Contacts 19
Number of Ports 1
Voltage Rating (Vdc) 40
Current Rating (A) 0.5
Termination PCB
Mating Cycles 10000
Operating Temp Range (°C) -40 ~ 100
Dimensions WxH (in) 0.63 x 0.29
Dimensions WxH (mm) 16 x 7.31
Shielding No

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Connectors Categories