MSIM-3-C

MSIM-3-C
MSIM-3-C Alternate View

MSIM-3-C

Micro SIM Card Connector, 8 Positions, Connector, Hinged, Surface Mount, 1.5 mm Hight Above Board, Gold Flash

Datasheet

Specifications

Type Description
Select
Connector Type Connector
Compatible Card Micro SIM Card
Mounting Style Surface Mount
Removal Method Hinged
Number of Positions 8
Contact Finish Gold Plated
Height Above Board (mm) 1.5
Card Detect Switch No
Contact Finish Thickness Gold Flash

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Memory Card Connectors Categories