SIM-8-B

SIM-8-B
SIM-8-B Alternate View

SIM-8-B

SIM Card Connector, 6 Positions, Connector, Push In, Pull Out, Surface Mount, 1.7 mm Height Above Board, Gold Flash

Datasheet

Specifications

Type Description
Select
Connector Type Connector
Compatible Card SIM Card
Mounting Style Surface Mount
Removal Method Push In, Pull Out
Number of Positions 6
Contact Finish Gold Plated
Height Above Board (mm) 1.7
Card Detect Switch No
Contact Finish Thickness Gold Flash

Technical Docs

Datasheet

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

All Memory Card Connectors Categories