TBL003-254 Series

1~24 Poles, Screwless, Horizontal, 2.54 Pitch, 24~20 (AWG), Terminal Block Connector

TBL003-254 Series
TBL003-254 Series
TBL003-254 Series - Blue
TBL003-254 Series - Green
TBL003-254 Series - Orange
TBL003-254 Series - Yellow
TBL003-254 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 1~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    Horizontal
  • Pitch (mm)
     
    2.54
  • UL Current Rating (A)
     
    2
  • UL Voltage Rating (Vdc)
     
    150
  • IEC Current Rating (A)
     
    6
  • IEC Voltage Rating (Vdc)
     
    130
  • Wire Gauge (AWG)
     
    24~20
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    13.8 x 11.15
  • Dimensions WxH (in)
     
    0.543 x 0.439

AVAILABLE MODELS

Configured Part Number
Pole Count
Color
Push Button Color