TBLH11-508 Series
2~12 Poles, Screwless, Horizontal, 5.08 Pitch, 24~16 (AWG), Terminal Block Connector
Specifications
Type | Description | |
---|---|---|
Orientation | Horizontal |
|
Pitch (mm) | 5.08 |
|
Wire Gauge (AWG) | 24~16 |
|
Operating Temp Range (°C) | -40 ~ 130 |
|
Dimensions WxH (in) | 0.46 x 0.33 |
|
Dimensions WxH (mm) | 11.8 x 8.5 |
|
UL Current Rating (A) | 10 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 17.5 |
|
IEC Voltage Rating (Vdc) | 250 |
|
Technical Docs
DatasheetOther Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.