CFM-4020V-280-275-11
24 V, 45 mA, 40 x 40 x 20 mm, Dc Fan, Rotation Detector Signal
The CFM-40V series is a family of 40 x 40 mm dc axial fans featuring airflows up to 10.8 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.
Features
40 x 40 mm frame |
Auto restart protection standard on all models |
Multiple speed options for different cooling needs |
omniCOOL™ bearing system |
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 10.8 |
|
Rated Speed (RPM) | 8000 |
|
Static Pressure (inH2O) | 0.29 |
|
Noise (dBA) | 27.5 |
|
Rated Voltage (Vdc) | 24 |
|
Max Input Current (mA) | 45 |
|
Tachometer Signal | No |
|
Rotation Detector | Yes |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 40 x 40 x 20 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.