CFM-5015BF-160-374-20
12 V, 0.20 A, 50 x 50 x 15 mm, Dc Fan, Tachometer Signal
Short Lead Time
Features
50 x 50 mm frame |
Multiple speed options for different cooling needs |
Dual ball bearing construction |
Tachometer signal available |
Specifications
Type | Description | |
---|---|---|
Air Flow (CFM) | 15.57 |
|
Bearing Type | Ball |
|
Rated Speed (RPM) | 6000 |
|
Static Pressure (inH2O) | 0.2 |
|
Noise (dBA) | 37.4 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 200 |
|
Tachometer Signal | Yes |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 50 x 50 x 15 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
All Dc Fans Categories
Accessories
Resources
Here to assist you at every stage of the design journey.