CFM-6020V-142-280
12 V, 75 mA, 60 x 60 x 20 mm, Dc Fan
The CFM-60V series is a family of 60 x 60 mm dc axial fans featuring airflows up to 30.4 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.
Features
omniCOOL™ bearing system |
60 x 60 mm frame |
Multiple speed options for different cooling needs |
Auto restart protection standard on all models |
Specifications
Type | Description | |
---|---|---|
Air Flow (CFM) | 19 |
|
Rated Speed (RPM) | 4200 |
|
Static Pressure (inH2O) | 0.16 |
|
Noise (dBA) | 28 |
|
Rated Voltage (Vdc) | 12 |
|
Max Input Current (mA) | 75 |
|
Tachometer Signal | No |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 60 x 60 x 20 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Bearing Type | omniCOOL™ |
|
All Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.