CFM-8015V-227-320
Recommended Replacement
CFM-8015BF-230-301
24 V, 0.21 A, 80 x 80 x 15 mm, Dc Fan
CFM-8015CF-230-301
24 V, 0.21 A, 80 x 80 x 15 mm, Dc Fan
24 V, 75 mA, 80 x 80 x 15 mm, Dc Fan
Specifications
Type | Description | |
---|---|---|
Bearing Type | omniCOOL™ |
|
Air Flow (CFM) | 33.6 |
|
Rated Speed (RPM) | 2700 |
|
Static Pressure (inH2O) | 0.11 |
|
Noise (dBA) | 32 |
|
Rated Voltage (Vdc) | 24 |
|
Max Input Current (mA) | 75 |
|
Tachometer Signal | No |
|
Rotation Detector | No |
|
PWM Control Signal | No |
|
Dimensions LxWxH (mm) | 80 x 80 x 15 |
|
Operating Temp Range (°C) | -10 ~ 70 |
|
Technical Docs
DatasheetAll Dc Fans Categories
Resources
Here to assist you at every stage of the design journey.