CBM-97B Series
97 mm x 95 mm Dc Centrifugal Blower, Ball Bearing


Features

  • Auto restart protection standard on all models
  • Multiple speed options for different cooling needs

Specifications

  • Bearing Type
    Ball

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CBM-979433B-127 22.4 2700 0.43 50 12 300 97.2 x 94.4 x 33 -- Sample Request Request a Quote
CBM-979433B-132 26.6 3200 0.65 53.1 12 440 97.2 x 94.4 x 33 -- Sample Request Request a Quote
CBM-979433B-136 30.5 3600 0.92 55.8 12 600 97.2 x 94.4 x 33 -- Sample Request Request a Quote
CBM-979533B-154 44.2 5400 3.39 62.8 12 1840 97 x 95 x 33 -- Sample Request Request a Quote
CBM-979533B-168 54.7 6800 5.22 69.9 12 4025 97 x 95 x 33 Stock Check CBM-979533B-168 Sample Request Request a Quote