Specifications


  • Package Cooled
     
    TO-218
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Sample Request RFQ
HSE-B18254-060H-W 9.26 13.52 3.09 2.86 8.1 25.4 x 41.6 x 25 3D Model Sample Request Request a Quote
HSE-B18381-060H-W 6.25 8.34 3.52 2.48 12 38.1 x 41.6 x 25 3D Model Sample Request Request a Quote
HSE-B18508-060H-W 5.86 8.63 2.98 2.21 12.8 50.8 x 41.6 x 25 3D Model Sample Request Request a Quote
HSE-B18635-060H-W 4.49 6.61 2.24 1.22 16.7 63.5 x 41.6 x 25 3D Model Sample Request Request a Quote