Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B20254-035H-02 13.64 15.97 4.39 3.27 5.5 25.4 x 35 x 12.7 3D Model Stock Check HSE-B20254-035H-02 Sample Request Request a Quote
HSE-B20381-035H-02 10.87 13.97 3.32 2.14 6.9 38.1 x 35 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20508-035H-01 9.15 13.03 4.76 3.21 8.2 50.8 x 35 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B20635-035H-01 7.98 11.06 4.49 3.31 9.4 63.5 x 35 x 12.7 3D Model -- Sample Request Request a Quote