Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Interconnect
Cable Assemblies
Connectors
Motion
Rotary Encoders
Stepper Servo Motors
Power
Ac-Dc Power Supplies
Dc-Dc Converters
Thermal Management
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Toggle navigation
RESOURCES
Parametric Search
Distributor Stock
CAD Model Library
Resource Library
CUI Insights Blog
Quality Center
Toggle navigation
COMPANY
About Us
Contact Us
News and Events
In the Community
Leadership
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
DE
简体中文
Toggle language selection
日本語
Deutsch
简体中文
English
Thermal Management
Heat Sinks
Stamped Heat Sinks
HSS-B20-NP-01
Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin
Datasheet
3D Model
RoHS Certificate
Thermal Calculators
Request Sample
Request Quote
Specifications
Package Cooled
TO-220
Mounting Style
PCB
Solder Pin Orientation
No Pin
Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
18.29
Thermal Resistance @ 1 W, nat conv (°C/W)
21.92
Thermal Resistance @ 1 W, 200 LFM (°C/W)
7.05
Thermal Resistance @ 1 W, 400 LFM (°C/W)
5.56
Power Dissipation @ 75°C ΔT, nat conv (W)
4.1
Dimensions LxWxH (mm)
20 x 19.7 x 7.7
Material
AL5052
Material Finish
Black Anodized