AF200 Series

Thermal Pad, Non-Silicone Elastomer, 2.0 W/m*K Thermal Conductivity

AF200 Series

Specifications


  • Material
     
    Non-Silicone Elastomer
  • Color
     
    White
  • Thermal Conductivity (W/m*K)
     
    2

AVAILABLE MODELS

Model Number Dimensions LxWxH (mm) Sample Request RFQ
AF200-101005 10 x 10 x 0.5 Sample Request Request a Quote
AF200-151505 15 x 15 x 0.5 Sample Request Request a Quote
AF200-153005 15 x 30 x 0.5 Sample Request Request a Quote
AF200-202005 20 x 20 x 0.5 Sample Request Request a Quote
AF200-204005 20 x 40 x 0.5 Sample Request Request a Quote
AF200-265005 26.25 x 50 x 0.5 Sample Request Request a Quote
AF200-301205 30 x 12 x 0.5 Sample Request Request a Quote
AF200-303005 30 x 30 x 0.5 Sample Request Request a Quote
AF200-313005 31.25 x 30 x 0.5 Sample Request Request a Quote
AF200-404005 40 x 40 x 0.5 Sample Request Request a Quote
AF200-414505 41.25 x 45 x 0.5 Sample Request Request a Quote
AF200-505005 50 x 50 x 0.5 Sample Request Request a Quote
AF200-707005 70 x 70 x 0.5 Sample Request Request a Quote