Audio Transducers

Components Buzzers

CUI’s diverse line of magnetic and piezo audio transducer buzzers deliver the variety of sizes and mounting styles to address the needs of almost any audio alert application. From compact, low profile micro transducers measuring as small as 4 mm x 4 mm to our waterproof models with IP67 and IP68 ratings, our externally driven piezo and magnetic transducers are ideal for a variety of consumer electronics, industrial, and portable equipment applications. Offering washable models, through hole, surface mount, wire leads, panel mount and spring terminal mounting styles, and sound pressure levels (SPL) up to 104 dB, our audio transducers provide you with the ultimate flexibility for implementation into your design.