Home
/
All Products
/
Audio
/
Buzzers
/
Audio Transducers
Audio Transducers
CUI Devices’ magnetic and piezo audio transducers deliver the variety of sizes and mounting styles to address the needs of almost any audio alert application. From compact, low profile micro transducers measuring as small as 3.2 mm x 3.2 mm to our waterproof models with IP67 and IP68 ratings, our externally driven audio transducer buzzers provide the ultimate flexibility for your design implementation.
Technology
Magnetic
Piezo
Reset
Rated Voltage
Min
Max
GO
1.5
3
3.5
3.6
5
6
9
9.5
10
12
14
18
20
24
25
30
50
60
85
100
Reset
Input Type
Vdc
Vo-p
Vp-p
Reset
Sound Pressure (dB)
Min
Max
GO
65
70
73
75
76
78
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
97
99
100
104
105
108
110
115
Reset
Mounting Style
Panel Mount
Spring Contact
Surface Mount
Through Hole
Wire Leads
Reset
Operating Temp MIN (°C)
≤ -40
≤ -30
≤ -25
≤ -20
Reset
Operating Temp MAX (°C)
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 90
≥ 100
≥ 105
≥ 110
≥ 115
≥ 120
Reset
Shape
Rectangular
Round
Square
Reset
Washable
No
Yes
Reset
Wave Solderable
No
Yes
Reset
IP Rating
IP67
IP68
Reset
Length (mm)
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
10
11
12
12.2
12.8
13
13.7
13.8
14
16
16.5
16.8
16.9
17
19
20
22
22.1
22.8
23
24
24.5
25
25.2
25.6
29.5
30
30.6
31.4
33
34.4
34.5
35.6
39.7
40
44.8
52.8
60.8
Reset
Width (mm)
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
9.8
10
11
12
12.8
13
13.7
13.8
14
16
16.5
16.9
17
19
20
22
22.1
22.8
23
24
24.5
25
25.2
25.6
29.5
30
30.6
31.4
33
34.4
34.5
35.6
39.7
40
44.8
52.8
60.8
Reset
Height (mm)
Min
Max
GO
1.7
1.9
2
2.5
2.54
2.6
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
4.8
5
5.1
5.2
5.5
6
6.2
6.6
6.65
6.7
6.8
7
7.1
7.15
7.2
7.3
7.5
7.6
7.8
8
8.4
8.5
9
9.2
9.5
10
11
11.85
12
12.5
12.6
13
13.5
13.6
14
16
21.6
28.3
Reset
Featured Content
Resources
Here to assist you at every stage of the design journey.