Barrel Power Connectors with 2.0 mm Center Pin

2.0 MM CENTER PIN DC POWER JACKS


Vertical and Right‑Angle Versions

Resources

Barrel Power Connectors with 2.0 mm Center Pin

CUI's 2.0 mm center pin dc power jack connectors feature outer hole diameters from 5.5 to 6.6 mm and multiple mounting styles including panel mount, surface mount, and through hole. Available in right-angle or vertical orientations, these dc power jacks offer current ratings from 2 to 8 A and 12, 16, 18, and 24 Vdc voltage ratings. Several models are also available with shielding.

Highlights

  1. 2.0 mm center pin
  2. Panel mount, SMT, through hole options
  3. Vertical and right-angle versions
  4. 2 ~ 8 A current ratings
  5. Shielded models available

Filter Products

Mounting Style
 
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Current Rating (A)
 
2
2.5
4
5
8
Voltage Rating (Vdc)
 
12
16
18
24

Request
Sample

Datasheet

Series

PJ-011A
2 x 6 mm, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-012A
2 x 6.6 mm, 2.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-006A
2 x 6.3 mm, 2.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-060A
2 x 6.3 mm, 2.0 A, Vertical, Though Hole, Dc Power Jack Connector
View Now
PJ-008A
2 x 5.7 mm, 2.5 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-038A
2 x 6.4 mm, 2.5 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-076A
2 x 6 mm, 2.5 A, Horizontal, Panel Mount, Shielded, Dc Power Jack Connector
View Now
PJ-010A
2 x 6.4 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-026A
2 x 6 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-039A
2 x 6.4 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-002A
2 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-003A
2 x 5.7 mm, 2.5 A, Horizontal, Through Hole, Open Frame, Dc Power Jack Connector
View Now
PJ-037A
2 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-047A
2 x 6 mm, 2.5 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-050A
2 x 6 mm, 2.5 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-051A
2 x 6 mm, 2.5 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-057A
2 x 6.3 mm, 2.5 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-058A
2 x 5.7 mm, 2.5 A, Horizontal, Through Hole, Locking Type, Dc Power Jack Connector
View Now
PJ-059A
2 x 5.7 mm, 2.5 A, Horizontal, Through Hole, Tapered Pins, Locking Type, Dc Power Jack Connector
View Now
PJ-102A
2 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Tapered Pins, Dc Power Jack Connector
View Now
PJ-202A
2 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-009A
2 x 6.6 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-028A
2 x 6.5 mm, 2.5 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-032A
2 x 6.5 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-033A
2 x 6.1 mm, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector
View Now
PJ-044A
2 x 6.5 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-038AH
2 x 6.4 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-066A
2 x 5.5 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-067A
2 x 5.5 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-005A
2 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-010AH
2 x 6.4 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-039AH
2 x 6.4 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-064A
2 x 5.5 mm, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector
View Now
PJ-065A
2 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector
View Now
PJ-002AH
2 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-003AH
2 mm, 5.0 A, Horizontal, Through Hole, Open Frame, Dc Power Jack Connector
View Now
PJ-037AH
2 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-047AH
2 x 6 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-050AH
2 x 6 mm, 5.0 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-051AH
2 x 6 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-057AH
2 x 6.3 mm, 5.0 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-058AH
2 x 5.7 mm, 5.0 A, Horizontal, Through Hole, Locking Type, Dc Power Jack Connector
View Now
PJ-059AH
2 x 5.7 mm, 5.0 A, Horizontal, Through Hole, Tapered Pins, Locking Type, Dc Power Jack Connector
View Now
PJ-102AH
2 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Tapered Pins, Dc Power Jack Connector
View Now
PJ-079AH
2.0 mm Center Pin, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-202AH
2 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-009AH
2 x 6.6 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-081AH
2.0 mm Center Pin, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-028AH
2 x 6.5 mm, 5.0 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-083AH
2.0 mm Center Pin, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-032AH
2 x 6.5 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-084AH
2.0 mm Center Pin, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-044AH
2 x 6.5 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-085AH
2.0 mm Center Pin, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-063AH
2 x 6.5 mm, 8.0 A, Horizontal, Through Hole, Shielded, Kinked Pins, Dc Power Jack Connector
View Now