Audio Jacks

CUI Devices’ audio jacks are available in 2.5 mm, 3.5 mm, and 6.35 mm audio standard versions with mounting styles, including mid mount SMT, surface mount, panel mount, and through hole. Offering vertical or horizontal orientations, shielded options, 2 to 6 conductors, and several internal switch configurations, our audio jacks are the ideal solution to carry audio signals in a range of applications.

Filters | Reset All
Audio Standard (mm)
dropdn-arrow
2.5
3.5
6.35
Reset
Number of Conductors
dropdn-arrow
2
3
4
Reset
Mounting Style
dropdn-arrow
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Internal Switch(es)
dropdn-arrow
0
DPDT
1
Normally Open
2
SPDT
3
Reset
Number of Ports
dropdn-arrow
1
2
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
10.6
10.8
11
11.1
11.5
11.6
11.7
12
12.5
13
13.5
13.6
13.8
14
14.1
14.2
14.3
14.5
14.6
14.7
14.8
15
15.55
15.8
16.2
16.8
17
17.5
18
18.5
19
21.3
28.3
29.3
33.2
34
35.5
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
5
5.2
5.3
5.6
6
6.2
6.3
6.7
7
7.1
7.2
7.4
7.5
7.75
7.8
8
8.2
8.3
8.4
8.8
9
9.5
9.6
9.7
10
10.2
10.8
11.5
12
12.8
13.8
14
15.8
16.8
18
20
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
3
3.1
3.5
3.8
4
4.05
4.1
4.3
4.5
4.6
4.81
5
5.1
5.3
5.4
5.48
5.6
5.65
6
6.1
7.3
8
9.1
9.5
10
11
11.3
12
12.3
12.5
12.7
15.5
15.6
15.8
17
Reset
Color
dropdn-arrow
Black
Blue
Green
Pink
Reset
Results 161
Show
Model Number Audio Standard (mm) Number of Conductors Mounting Style Shielding Internal Switch(es) Voltage Rating (Vdc) Current Rating (A)
6.35 3 Through Hole No 0 12 1
6.35 3 Through Hole No 2 12 1
6.35 3 Through Hole No 3 12 1
6.35 2 Through Hole No 2 12 1
6.35 3 Through Hole No 1 12 1
6.35 2 Through Hole No 0 12 1
6.35 2 Through Hole No 0 12 1
6.35 3 Through Hole No 2 12 1
6.35 3 Through Hole No 2 12 1
6.35 2 Through Hole No 1 12 1
6.35 2 Through Hole No 2 12 1
6.35 2 Panel Mount No 0 12 1
6.35 3 Through Hole No 1 12 1
6.35 3 Through Hole No 0 12 1
6.35 2 Through Hole No 1 12 1
6.35 2 Through Hole No 0 12 1
6.35 2 Through Hole No 1 12 1
6.35 3 Through Hole No 0 12 1
6.35 3 Panel Mount No 2 12 1
6.35 3 Panel Mount No 1 12 1
3.5 4 Surface Mount No 0 12 1
3.5 4 Mid Mount SMT No 1 12 1
3.5 4 Mid Mount SMT No 1 12 1
3.5 4 Surface Mount No 0 12 1
3.5 4 Surface Mount No 0 12 1
Results 161
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.