With hundreds of models available, CUI’s diverse dc power jack line has the ideal connector for nearly any application. Our dc power jacks feature profiles as low as 3 mm and widths as small as 5 mm with common center pin diameters of 2.0 and 2.5 mm, among others. Horizontal and vertical orientations are also made available with a range of mounting options. Featuring current ratings ranging from 1 A to 10 A and voltage ratings up to 36 Vdc, our dc power jacks are well-suited for consumer and mobile products.
Filter by additional criteria using our parametric search
240 TOTAL RESULTS